Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Bellows, Food compatible vacuum pad

Safe and gentle food handling

  • Ensure an adequate handling of uneven, soft, variable or very thin (film-wrapped even) workpieces – Sealing skirt design & stopper support in the centre to help wrinkle prevention.
  • Use it safely in Food & Medical environments – Silicone rubber compliant with FDA 21CFR§177. Silicon rubber (metal detectable) available for direct contact with food. FDA and EC1935/2004-compliant material.
  • Achieve high reliability at high speeds & adherence prevention – 2.5, 4.5 and 5.5-stage bellows type with support ribs & guide attachment function.
  • Spot it easily during contamination inspections – Blue coloured pad.

I još puno više

  • Pad sizes: From Ø 20 to Ø 50
  • Available materials: Silicone rubber (blue) and metal detectable silicon rubber.
  • Working temperature range:
    • Silicon rubber: -30 to 90 ºC
    • Metal detectable silicon rubber: -40 to 200 ºC

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir