Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

IDK

One move ahead on moisture control

  • Prevent operation failure of your actuators – Tube keeps condensation away from them
  • Save on labour and time – Quick insertion and removal with one-touch fitting
  • Lower your air & power consumption – No need for purge air and power supply compared to solutions based on air dryers
  • Keep your tubes in good shape – Coil model prevents tube buckling.

I još puno više

  • Applicable tubing O.D.: Ø 2 to Ø 6 mm
  • Two shapes: linear and coil
  • Tube effective lengths: 100 and 200 mm.

Configure your product

 
Tube O.D.
Tube Effective Length
Coil Shape