Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

JSXD, 2 Port Pilot Operated Solenoid Valve, Ports 1/4 ~ 2", N.O.

  • Stainless-steel coil cover, IP67 protection rating
  • 1/4" to 2" NPT, G, and Rc port
  • NBR, FKM and EPDM seal material
  • 360-degree coil rotation
  • Available with M12 connector
  • UL and CE

Configure your product

 
Size
Valve Type
Body Material
Seal Material
Port Size
Thread Type
Rated Voltage
Electrical Entry
Oil-free Option
Bracket