Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Solid State

Solid State
SMC offers a variety of auto switches for actuators and air grippers.; Solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.; Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.; Various lead wire lengths are available.

Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja