Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Speed Controllers, Low Speed, One-touch Fitting, With Push-lock & Indicator, With Compact Indicator, Compact – JAS-SML/SCL

  • Port Size: M3, M5, 10-32 UNF, 1/8
  • Applicable Tubing O.D.: Ø 3.2 to Ø 6 mm and Ø 1/8" to Ø 1/4"
  • Operating Pressure Range: 0.05 to 0.7 MPa.

Configure your product

 
Control Range
Control Method
Stud Position
Tube Diameter
Port Size
Seal Method