Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

TUZ/TIUZB, Wear Resistant Tubing

  • Operating temperature: -4 ~ +140°F(-20 to 60°C)
  • 5-size variations include tubing O.D.: ø4, ø6, ø8, ø10, ø12
  • Applicable fittings include: KQ, KJ, KF, KFG, and M/MS
  • Tubing colors include: black, white, red, blue, yellow green
  • Maximum operating pressure: 20°C = 0.8 MPa and 60°C = 0.4 MPa