Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Angle Seat Valve, Thread Type – JSB

Boost flow rate and minimise losses

  • Achieve a high flow rate while minimising pressure losses – Optimised valve body flow path profile
  • Reduce costs – Long service life up to 10 million cycles
  • Save space – As small as 121.3 mm in height.

e muito mais

  • Applicable fluid: air, water, steam
  • Flow rate up to 87.5 (Cv factor)
  • Port size: 3/8" to 2"
  • Body material: stainless steel 316L
  • Actuator material: stainless steel 304.