Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

SMC SISTEMA library

Get information on safety related parameters for our products

SISTEMA is a safety integrity software tool for the evaluation of machine applications provided by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance). This free of charge software wil help you calculating your safety function. More information can be found on the DGUV website.

SMC provides you SISTEMA libraries (Version 2) with safety related parameters for SMC products as download.

SISTEMA library file

Included languages: EN
File type: ZIP
File size: 0,267 MB
Last update: 2026-04-29

. .

A mostrar 67 para 88 de 110 entradas
ecrã / Mostrar 10 | 20 | 50 | 100
Modelos Descrição Reliability Data
(B10 / B10d)
SY5(A,B,C)-X67 3 Port Valve with Spring Return Spool · SY-X67
SY5000-X310 5 Port Solenoid Valve Plug-in Type with Pressure Detection Option · SY-X310
SY5100-X30/X31 5 Port Solenoid Valve Plug-in Type with Spool Detection · SY-X30/X31
SY5100-X32/33 5 Port Solenoid Valve Plug-in Type with Spool Detection and External Pilot Control · SY-X32/X33
SY5100-X74 5 Port Solenoid Valve Plug-in Type with Spring Return Spool and M8 Connector for Pilot Valve with External Pilot Pressure control · SY-X74
SY5200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SY7(A,B,C)(0,3)0R-X323 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X323
SY7200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SYA 5 Port Air Operated Valve
V114 3 Port Solenoid Valve  
VFA 5 Port Air Operated Valve
VG342-X87 Monitored Valve for Use in Safety Related Systems
VHK#A Finger Valve
VHS-A/-B Pressure Relief 3 Port Valve with Locking Holes (Single/Double Action)
VHS-D 3 Port Pressure Relief Valve with Locking Holes
VM-X207A 2/3 Port Manual Locking Mechanical Valve
VM100-A/VM200-A 2/3 Port Mechanical Valve
VM1000 Micro Mechanical Valve
VM100F 2/3 Port Mechanical Valve with One-touch Fitting
VM430 3 Port Mechanical Valve
VNA 2 Port Valve for Compressed Air and Airhydro Circuit Control
VNB 2 Port Process Valve External Solenoid or Air operated

Please note that some SMC SISTEMA files may be in processing at this time. If you can’t find the product you are looking for in the list above, please contact your local SMC sales representative for more information.