Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

55-CP96K(D), ISO 15552 Cylinder, Non-rotating Rod Type, Double Acting, Single/Double Rod with Air cushion on both ends and Bumper cushion, ATEX category 2 - II 2GDc

  • ATEX, Double acting, Non-rotating, single or double rod with Air cushion on both ends and Bumper cushion
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard stroke up to 500mm, maximum stroke 800mm
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Rod