Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Abrasion resistant with adapter – ZP3C2-(T)

  • Pad sizes: ø20, ø25, ø32, ø40 and ø50
  • Material: FS61 (Fluoro-based rubber)
  • Pad hardness (Shore A: ±5°): 60º
  • Mesh filter opening: 250 μm
  • Options: male and female thread vertical vacuum inlet.