Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

D-H7A2-588, Solid State, General Purpose, 3 Wire PNP, Grommet, In-line, ATEX category 3

  • Electrical entry: Connector.
  • Application Load: 24V DC Relay/PLC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CDJ2, CDVJ3, CDVJ5, CDLJ2, CDM2, CDBM2, CDVM3, CDVM5, CDLM2, CDLG1, REC, CDG1, MGG, RSDG, MGC, RHC, MLGC.

Configure your product

 
Lead Wire Length