Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Direct Operated High Pressure Type 2-Port Solenoid Valve – JSX#H

  • Applicable fluid: air
  • Orifice diameter: 3.2 mm
  • Port size: 1/4" to 3/8"
  • Body material: stainless steel, brass
  • Coil material: stainless steel
  • Max. Operating pressure differential up to 3 MPa
  • Enclosure: IP67.

Configure your product

 
Size
Body Material
Seal Material
Orifice Diameter/Port Size
Thread Type
Rated voltage
Electrical Entry
Oil-free Option
Bracket