Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Air consumption and required flow rate calculator

Put numbers to your air system

Are you designing a pneumatic system and you need to dimension the components?  Are you looking for an improvement in your factory and you need to estimate the consumption?

This calculator makes it possible to obtain the values of maximum and minimum air flow rate of a work cycle, as well as the total air consumption of the pneumatic circuit per cycle. This way, you will be able to precisely dimension the components and design an efficient system for your factory.

Start my selection

*Software Technical details: Air Consumption and Required Flow Rate Calculator 1.5.02 (90.5 MB)

You may find as well useful

  • How to proceed

  • System requirements

How to proceed

Extract the downloaded file into the temporary folder of your choice and run "setup.exe". You may delete the temporary folder after the installation is completed.

System requirements

The following browsers/versions are recommended for using the web version:

  • Google Chrome 77.0 or higher versions.
  • Mozilla Firefox 70.0 or higher versions.
  • Microsoft Internet Explorer 11.0 or higher versions.
  • Microsoft Edge 17 or higher versions.
  • Safari 11.0 or higher versions.

And the following system requirements are recommended for the downloadable version:

  • Operating System: Windows 8.1/10 (Version during support period) (32bit/64bit)
  • Memory: 4GB or higher
  • Hard Disk: 500 MB or more of free disk space (When installing one software product)
  • Display: 1024×768pixel or more is recommended
  • CPU: Celeron 2GHz or more is recommended