Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

2 Finger Gripper, Parrallel Style, High Accuracy, Wedge Cam - MHK

  • Maximum gripping force per finger 86 N at 0.5 MPa
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Configure your product

 
Finger Stroke
Bore Size
Action
Finger Material
Dust Cover
Auto Switch
Lead Wire or Pre-wired Connector
Number