Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

MHK, Gripdon, kamstyrning

  • Maximum gripping force per finger 86 N at 0.5 MPa
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Configure your product

 
Finger Stroke
Bore Size
Action
Finger Material
Dust Cover
Auto Switch
Lead Wire or Prewired Connector
Number