Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

JC(D)Q, Compact Cylinder, Double Acting Single Rod

  • Double acting, single rod, compact cylinder.
  • Lightweight 25 g (ø12 stroke 5).
  • Bore sizes (mm): 12 ~ 100.
  • Strokes up to 50 mm.
  • Bumper cushion.
  • Auto switches can be mounted on 4 surfaces.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
Auto Switch
Lead Wire or Pre-wired Connector
Number