Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Card Motor - LAT3

  • Maximum 50 mm stroke added.
  • Maximum load mass doubled to 1 kg.
  • Modbus serial communication compatible.
  • Standardized 1.5 µm, 5 µm and 30 µm resolution displacement sensor on the 50 mm stroke card motor.
  • Easy programming (operation setting) by Cycle Time Entry Method.
  • 3 in 1 -> 3 functions (transportation, pushing and measurement) in a single unit.