Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

Pinch valve - LPV

Just a pinch

  • Achieve excellent resistance to contamination - Zero dead volume
  • Minimise pressure drop - Unobstructed flow path
  • Avoid damage to the tubing - Circular arc shape of tube clamp
  • Save energy - Power consumption of only 2 watts.

And much more

  • Applicable fluid: gas and liquid applicable to the tube
  • Tubing size: ø 3 to ø 6 mm
  • Operating pressure range: 0 to 0.2 Mpa
  • Power consumption: 2 W
  • 2 patterns of mounting: panel mounting or direct mounting
  • Valve type: N.C. or N.O.

Configure your product

 
Valve Type
Rated Voltage
Electrical Entry
Light
Tubing Size
Lead Wire Length