Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

LVA

LVA
  • High purity valve for chemical liquid, air operated
  • Applicable fluid: Chemical liquid (acetone, isopropyl alcohol, sulfuric acid, deionized water…)
  • High flow rates up to 113 l/min. Orifice diameter: 2 to 22 mm
  • Port size: 1/8 to 1
  • Body material: PFA, stainless steel or PPS
  • Options: With flow rate adjustment, with indicator, with by-pass, high back pressure (0.5 MPa) tolerant, Low water hammer type, body wetted parts equivalent to EP grade.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage