Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

PSE540, Small Pneumatic Pressure Sensor

  • Compact pressure sensor for pneumatics
  • Proof pressure: 500kPa
  • Output: IO-Link, NPN/PNP or analogue (Voltage/Current)
  • Accuracy (ambient temp. of 25°C): 2%F.S. or less
  • Repeatability: 0.2%F.S. or less
  • Enclosure: IP40

Configure your product

 
Sensor Range
Accuracy
Port Size
Output Specifications
Option
OUT1 Output Type
OUT1 Set Value (P1/n1)
OUT1 Hysteresis (H1)