Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Standard Type - LECS#N(D)-T

  • Applicable Fieldbus protocols: PROFINET, EtherCAT, EtherNet/IP™ and SSCNET III
  • Network card type available for some protocols
  • Compatible actuators: LEY/LEYG, LEFS/LEFB, LES/LESH, LEH, LER, LEPY/LEPS, LEL, LEM, LESYH, LEKFS, LEJ, LET-X11
  • Ability to improve transfer load and velocity
  • STO (Safe Torque Off) safety function available
  • Wide power supply ranges: 100-120 and 200-230 VAC (50/60 Hz)
  • Several compatible motor capacities: 100W, 200W, 400W, 750W.

Configure your product

 
Driver Type
Motor
Network Card Type