Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

ZKJ

ZKJ
  • PROFINET communication for remote batch setting/monitoring of up to 16 ejectors
  • Energy saving function, with up to 90 % air consumption reduction
  • Suction flow rate up to 74 l/min with a vacuum pressure of -89 kPa
  • Prevents work pieces from dropping suddenly when the power goes out or is turned off
  • Exhaust specifications: port exhaust, high-noise reduction silencer
  • IP65 enclosure and M12 connector.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage