Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

High-Precision Digital Vacuum Switch - ZSE20(F)

ZSE20(F)
  • High-Precision Digital Vacuum Switches
  • 3-Screen, 3-Colour Display
  • Applicable fluid: air, non-corrosive gas, non-flammable gas, or general fluids
  • Pressure ranges: from -101 to 100 kPa
  • Repeatability: ±0.2 % F.S.
  • Output: IO-Link, NPN/PNP or Analogue (Voltage/Current)
  • Select response time: from less than 1.5 ms to 5 s.
  • IP40 or IP65
  • Consumption: 35 mA or less
  • Wiring: M12 connector or e-con connector (rear or bottom entry)
  • Waterproof plug for the atmospheric vent port
  • Four mounting orientations available.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage