Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Air Grippers for Collaborative Robots – RMH

Collaborate and work smarter

  • Fit it perfectly in your cobot – Certified by leading collaborative robot manufacturers for use in their robots
  • Expand your application range – 3 different gripper designs to adjust to your exact application
  • Simplify your installation and set-up time – All-in-one solution with manual tool changer enables operation by simply connecting 1 air supply tube and 1 electrical wire
  • Cut your costs – Integrated solenoid valve saves air consumption up to 80% compared to an external installation.

Ve daha fazlası

  • Air gripper certified by the following collaborative robot manufacturers:
    • UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS, SIASUN, JAKA, AUBO, ABB
  • Compatible with ISO 9409-1-50-4-M6 (Mechanical Interface: Standard of Mounting Dimension for Robot End)
    • Plug & play configuration for: UNIVERSAL ROBOTS, OMRON /TECHMAN ROBOT, FANUC CORPORATION, and YASKAWA Electric Corporation
  • High gripping force and rigidity due to air operation:
    • 2 finger standard: Up to 72.2 N
    • 3 finger gripper: Up to 130 N
    • 2 finger long stroke: Up to 90 N.
  • Repeatability: ±0.01 mm
  • Split protective cover available.

Ürün seçimi

İhtiyacınız olan ürün çeşidini seçin.

Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın

Ve şimdi size daha iyi uyum sağlayan öğe

 
Compatible Robot
Switch Selection
Valve Option
Robot Connection Cable
Protective Cover
Manual Changer