Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

C(D)RA1-Z*30-100, Rotary Actuator, Rack & Pinion, Standard

  • Rotary actuator
  • Sizes: 30, 50, 63, 80, 100
  • Rotating angle: 90°, 100°, 180°, 190°
  • Adjustable rotation time range: from 0.2 to 5 s/90°.

Configure your product

 
Magnet
Mounting
Shaft Type
Angle Adjusting Unit
Type
Size
Port Thread
Rotation Angle
Type of Cushioning
Auto Switch
Lead Wire or Pre-wired Connector
Number