Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Speed Controllers, Stainless Steel, Simple Handle, Metal Body, In-line – ASG New

No environment is a challenge

  • Get environmental resistance – All stainless steel exterior design
  • Use it in high temperature applications – Maximum operating temperature of 150 °C
  • Make it part of your food processing areas – Equipped with NSF H1 grease

Ve daha fazlası

  • Stainless Steel 304 and 316
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.