Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

Quick Exhaust Valve, One-touch Fitting - 25A-AQ*40F

  • Compatible with battery manufacturing
  • Applicable Tubing O.D.: Ø 4 to Ø 6 mm
  • Operating Pressure Range: 0.1 to 1 MPa.

Konfigurer dit produkt

 
Size
Tube Size
Exhaust Port