Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

With Compact Indicator, Elbow – AS*2*1FSG-A

The compact open window to easy flow control

  • Control the flow even in small spaces – Integrated compact indicator with fraction scale
  • Make assembly and maintenance easy – Large 4-marked push-lock type handle that facilitates the adjustment and locking
  • Get versatility and flexibility in design – Wide product range.

More features and functions

  • Stainless Steel 303
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.