Product selection
×

Go to details
Part number

My account

×

Product catalogue

HY(D)Q, Hygienic Design Cylinder, Basic Type

HY(D)Q, Hygienic Design Cylinder, Basic Type
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Hygienic design cylinder
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63
  • Strokes up to 100mm depending on bore size
  • New switch style allows cylinder surface to be wiped off easily
  • New lubricating construction significantly improves water resistance
  • Male or femal rod end

Built-in Magnet
Bore Size
Thread
Seal
Stroke
  []
Grease
Rod End
Auto Switch
Lead Wire or Prewired Connector
Number