Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-A73C/A80C, Reed Switch, Rail Mounting, Connector

SMC’s reed sensors offer dependable detection, available in standard and 2-colour indication for enhanced visibility.

  • Electrical entry: Connector.
  • Application Load: IC circuit/Relay/PLC.
  • Power voltage: 24VAC/24V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDJ2, CDVJ, CDQ2, CDXW, CDY1S, CY1L, RSDQ, MDU, CE1, MK, MK2, CXT.