Future proof cooling with SMC’s new CO2 chiller
SMC launches the HR□C series – a compact and energy-efficient chiller range using CO₂ (R744) as a natural refrigerant. Fully compliant with the latest EU F-Gas Regulation (EU 2024/573), this solution is ideal for manufacturers seeking sustainable thermal control without compromising performance or safety. The HR□C series is designed for easy integration into industrial systems and supports a wide range of applications where precise temperature control is critical.
The HR□C Series uses CO₂ to deliver cooling capacities from 1.3 to 11,5 kW, with temperature stability of ±0.1 °C. Unlike traditional refrigerants, CO₂ is non-toxic, non-flammable, making it safe to handle and suitable for air transport. This eliminates logistical challenges and ensures long-term compliance with environmental regulations beyond 2032.
Thanks to inverter technology, the HR□C Series adjusts compressor, pump, and fan speed to match thermal load, resulting in significant energy savings, up to 50% compared to non-inverter types. It is ideal for applications such as:
With a wide set temperature range, 5 to ~40 °C for HRSC and -20 to 90°C for HRZC, the HR□C series adapts to diverse environments. It can handle several different fluids including deionised water and is suitable for sensitive applications in electronics, semiconductors, and medical equipment. A modern touch panel interface with advanced diagnostics and front-side access simplifies operation and maintenance.
“With the HR□C Series, we offer a future-proof cooling solution that meets the latest environmental standards while delivering high precision and energy efficiency. It’s a smart choice for manufacturers who want to reduce their carbon footprint and avoid the complications of flammable refrigerants,” says Mattias Sundberg, Product Manager at SMC.
Find the products.
15. jaan 2026