Product selection
×

Go to details
Part number

My account

×

Product catalogue

Direct Operated Vacuum Type 2-Port Solenoid Valve – JSX#V

  • Applicable fluid: vacuum
  • Orifice diameter: 1.6 to 7.1 mm
  • Port size: 1/8" to 3/8"
  • Body material: stainless steel, brass
  • Coil material: stainless steel
  • Enclosure: IP67.

Configure your product

 
Size
Body Material
Seal Material
Orifice Diameter/Port Size
Thread Type
Rated voltage
Electrical Entry
Oil-free Option
Bracket