The latest addition to our thermoelectric bath range is the INR-244 series.  This square-shaped, up to 39 L capacity liquid bath features a Peltier element, removing the need for refrigerant.  It is highly accurate, with low vibration levels, plus is easy to operate and maintain and is suitable for quiet environments.  Thanks its tank size, the INR-244 is suitable for a range of temperature control applications such as source gas for MO-CVD or diffusion furnace, chemicals and liquids with high viscosity plus analysis and conductivity meter. With two cooling methods – air or water cooled – the INR-244 has an operating temperature range of 0 to 60 °C (5 to 60 °C for water) and stability of ±0.03 °C, plus a built-in circulating pump which reduces temperature distribution inside the bath.  With easy to use control functions and serial communication plus a fluid drain port, labour costs are also reduced.  Its compact and lightweight design means it can be used in smaller spaces and its flexibility makes the INR-244 ideal for all types of laboratories including medical, pharmaceutical, biotechnology, electronic and semiconductor industries.