Product selection
×

Go to details
Part number

My account

×

Product catalogue

3 Finger Gripper, Wedge Cam Style, Through Hole with Dust Cover - MHSHJ3

  • Maximum gripping force 490 N at 0.5 MPa
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Configure your product

 
Bore Size
Port Thread
Center Pusher
Dust Cover
Auto Switch
Lead Wire or Pre-wired Connector
Suffix for Auto Switch
Special Specifications