Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C(D)Q2, Compact Cylinder, Single Acting, Single Rod

  • Single acting spring return, or single acting spring extend
  • Bore sizes in mm: 12, 16, 20, 25, 32, 40, 50
  • Strokes 5mm, 10mm, & 20mm depending on bore size
  • Mounts: through hole, both ends tapped, foot, front & rear flange, double clevis, rear boss
  • Screw in piping or one-touch fittings
  • Variety of switches and a variety of lead wire lengths

Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja