Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

EX600

EX600

The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements.  Up to 1024 (512/512 I/O blocks) and 7 valve manifolds can be connected.  The EX600 can be configured as a centralized or a de-centralized I/O system, or a combination of both.  This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000 and S0700 valves.  Available protocols include Profibus-DP, DeviceNet, CC-Link, and EtherNet/IP™.


Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja