Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve – JSY1000/3000-L

The more stations, the more possibilities

  • Reduce cabling, wiring work and number of SI units – From 4 to 64 stations and 128 output points
  • Achieve expanded communication capabilities for both general purpose control and safety I/O systems – PROFINET®, EtherNet/IP™, EtherCAT®, IO-Link and CIP Safety protocols are available
  • Save space in your application – Installation space reduced by up to 110 mm.

I još puno više

  • Serial wiring
  • Plug-in connector connecting base
  • Flow rate: Up to 567 l/min
  • Enclosure: JSY1000-L - IP40 / JSY3000-L: - IP67.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir