Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

AC-B

SMC'S new AC-B series of modular type F.R.L. unit is available in six basic sizes and is interchangeable with the existing modular AC line.  The AC-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AC-A.  The element and bowl on the AF series is now one-piece, making element replacement easier.  Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size.  Bowls on size 30 and up are now covered with a transparent bowl guard, completely protecting them from the environment, and making the interior contents visible from 360 degrees.  The base color of the new AC-B is urban white, maintaining a clean, modern look.

Categorieën

Geen resultaten gevonden die overeenkomen met uw zoekcriteria