Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Main Line Filter - AFF

Find the right filtration

  • Avoid operational failure, rust, and service life reduction with the right air quality – Air purity class certified against ISO 8573
  • Reduce component amount and save space - AFF filter incorporates water separator function
  • Ease your maintenance labours – Transparent, double layer bowl guard plus no tools required for maintenance
  • Save energy and reduce costs - Increased air flow capacity due to reduced pressure drop.

En veel meer

  • Nominal filtration rating 1 µm
  • Port size: 1/8, 1/4, 3/8, 3/4, 1, 1 1/2, 2
  • Available variations for non-standard environments: Food Manufacturing Industry
  • With element service indicator.

Productselectie

Kies de productversie die u nodig heeft.

'Reset' a.u.b. de filters om uw selectie te wijzigen

En nu het item dat beter bij u past.

 
Body Size
Thread Type
Port Size
Mounting
Float Type Auto Drain
Bowl
Drain Port
Indicator
Flow Direction
Drain Cock w/Barb Fitting
Pressure Unit