Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Soft Start-up Valve - AV-A

Smooth in your consumption

  • Prevent accidents caused by uncontrolled movements or inadvertent air supply problems - Soft start-up function and optional lockout mechanism
  • Connect it to your FRL unit - Modular connection type
  • Lower your consumption - Very reduced power consumption: 0.35 W
  • Prevent air leakage - No air flow when the main valve is switched.

En veel meer

  • Flow rate up to 11908 l/min (ANR)
  • Optional built-in silencer
  • Operating pressure range: 0.2 to 1.0 MPa
  • IP65 enclosure.

Productselectie

Kies de productversie die u nodig heeft.

'Reset' a.u.b. de filters om uw selectie te wijzigen