Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

C(D)Q2*S, Compact Cylinder, Double Acting, Single Rod, Anti-lateral Load Configurator

  • Double acting, single rod, anti-lateral load
  • Bore sizes (mm):  32, 40, 50, 63, 80, 100
  • Standard stroke range (mm):  5 to 100
  • Port threads: Rc, NPT or G
  • Auto switch capable

Configureer uw product

 
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
  []
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number