Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Speed Controllers, General Purpose, One-touch Fitting, With Push-lock, Elbow - HF1B-AS*2*1F-PA

  • Compatible with food manufacturing
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configureer uw product

 
Body Size
Control Type
Thread Type
Port Size
Applicable Tubing O.D.
Made to Order