Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

IZT43, Nozzle Ionizer, Separate Controller and Power Supply Module

  • Power supply voltage: 24 VDC ±10%
  • Static charge control: +/-30V or less, with auto-balancing
  • Cartridges: high speed or energy saving, with tungsten emitters
  • One-touch fittings: ø6mm (metric) or ø1/4" (inch), straight or elbow
  • 2 bracket styles for nozzle mounting
  • DIN rail brackets available for controller and power supply

Configureer uw product

 
Emitter Cartridge Type
High Voltage Cable Length
One-touch Fitting
Input/Output
Power Supply Cable Length
Communication Cable Entry Direction/Length
Nozzle Bracket
DIN Rail Mounting Bracket