Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

JSXD, 2 Port Pilot Operated Solenoid Valve, Ports 1/4 ~ 2", N.C.

  • Direct /Pilot Operated 2-Port Solenoid Valve
  • Applicable fluid: air, water, steam, heated water, vacuum or oil
  • Flow rate up to 700 l/min (water)
  • Orifice diameter: 1.6 to 50 mm
  • Port size: 1/8" to 2"
  • Body material: stainless steel, brass, bronze and aluminium
  • Coil material: stainless steel
  • Enclosure: IP67.

Configureer uw product

 
Size
Valve Type
Body Material
Seal Material
Port Size
Thread Type
Rated Voltage
Electrical Entry
Oil-free Option
Bracket