Product selection
×

Go to details
Part number

My account

×

Product catalogue

JSXD, Pilot Operated 2-Port Solenoid Valve, N.C.

  • Direct /Pilot Operated 2-Port Solenoid Valve
  • Applicable fluid: air, water, steam, heated water, vacuum or oil
  • Flow rate up to 700 l/min (water)
  • Orifice diameter: 1.6 to 50 mm
  • Port size: 1/8" to 2"
  • Body material: stainless steel, brass, bronze and aluminium
  • Coil material: stainless steel
  • Enclosure: IP67.

Configure your product

 
Size
Valve Type
Body Material
Seal Material
Port Size
Thread Type
Rated voltage
Electrical Entry
Oil-free Option
Bracket