Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Compact guide cylinder MGP

Guide your movements precisely

  • Get a precise guide movement – ±0.03° of non-rotating accuracy
  • Design compact and lightweight machines – Reduced weight and required space due to guide rod and plate construction
  • Adapt it easily to your application – Wide range of product variation available.

En veel meer

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 400 mm (depending upon bore size)
  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting
  • Available variations for non-standard environments: secondary batteries manufacturing, clean room, food manufacturing industry
  • Auto switches can be mounted on 2 surfaces.

Productselectie

Kies de productversie die u nodig heeft.

'Reset' a.u.b. de filters om uw selectie te wijzigen

En nu het item dat beter bij u past.

 
Bearing type
Bore Size
Port thread Type
Lube-retainer
Stroke
  []
Auto Switch
Lead Wire length
Number of auto switches