Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

MGPL50-X2616, Reference Pin Cylinder

  • Compact Guide Reference Pin Cylinder.
  • Mounting accuracy: Flatness of 0.02mm, Squareness of 0.1 mm.
  • Extended Stroke End position accuracy: 0.2 mm.
  • Maximum End plate deflection of 0.2 mm (165 N).
  • With coil scraper.
  • Adjustable stroke through a stopper.
  • Bore Size: 50 mm.
  • Standard Strokes (mm): 25, 40, 65.

Configureer uw product

 
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number