Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

D-A79W, Reed Switch, Rail Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: Relay/PLC.
  • Power voltage: 24V DC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CDJ2, CDVJ, CDLJ2, CDQ2, RSDQ, MDU, CE1, MK, MK2, CXT.

Configureer uw product

 
Lead Wire Length