Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Resin Pilot Operated 2-Port Solenoid Valve – JSXN-X1

Cultivate a reliable irrigation system

  • Gain reassurance regardless of your installation - Water hammer relief
  • Withstand your most adverse environmental conditions - Stainless steel construction and IP67 enclosure
  • Obtain precise control - Flow adjustment function
  • Save energy - Power consumption of only 3 watts.

En veel meer

  • Applicable fluid: Water, Diluted pesticides/Liquid fertilizer
  • Port size: 3/4” to 1”
  • Flow rate up to 14.5 (Cv)
  • Orifice diameter: 25 mm
  • A water hammer relief feature.

Configureer uw product

 
Size
Seal Material
Orifice Diameter/Port Size
Piping Type
Rated Voltage
Electrical Entry