Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

SY3000, 5 Port Solenoid Valve, All Types - New Style

  • Fluid: Air.
  • Operating pressure range: -100 kPa to 0.7.
  • Ambient and fluid temperature [°C]: -10 to 50 (No freezing).
  • Coil rated voltage [DC]: 24, 12 V.
  • Enclosure: IP67 (Based on IEC60529).

Configureer uw product

 
Actuation
Mounting/Porting
Seal
Pilot Specification
Back Pressure Check Valve
Pilot Valve
Coil Specification
Voltage
Light/Surge Suppressor/Common Specification
Manual Override
A,B Port Size
Thread
Mounting Option
Made to Order